NPN Bipolar Power Transistor

Obsolete

Overview

This Bipolar Power Transistor is a voltage, high speed transistor for horizontal deflection output stages of TVs and CRTs.

  • High Voltage: VCEV = 330 or 400 V
  • Fast Switching Speed: tf = 750 ns (max)
  • Low Saturation Voltage: VCE(sat) = 1 V (max) @ 5 A
  • Packaged in Compact JEDEC TO-220AB
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to BU406(LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BU406

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

BLKBG

1200

N

NPN

General Purpose

1

7

200

400

6

1.2

-

-

-

10

60

Price N/A

More Details

BU406TU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

NPN

General Purpose

1

7

200

400

6

1.2

-

-

-

10

60

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.